April 4th, 2011
With 34% more capacity and its patented coil-fill design, the CXVB sets the standard for heat rejection technology. CXVB Evaporative Condensers deliver fully rated thermal performance over a wide range of heat rejection and temperature requirements for various refrigerants, and they are available with single model capacities ranging from 75 to 1,287 nominal R-717 tons. Large access doors make maintenance more accessible, while shake table tests meet IBC requirements and give customers a piece of mind. This new unit is also offered in unique materials of construction including TriArmor® Corrosion Protection System and EVERTOUGH™ Construction.