Username Password SUBMIT Remember Me Sign up
Login
Enter Zip/Postal Code GO Outside the U.S. and Canada?
Logging in ...
Revit Content is Now Available for FXV Closed Circuit Cooling Towers

Revit Content is Now Available for FXV Closed Circuit Cooling Towers

BAC engineering data files are now offered in a variety of formats, including Revit for FXV Single Air Intake Closed Circuit Cooling Towers. BAC Revit content has been designed with the mechanical, electrical, and plumbing (MEP) engineer in mind. Since Revit content is dynamic, BAC product content will change based on flow conditions and selectable construction options.

BAC Revit Content for FXV Closed Circuit Cooling Towers is placed in one product family ZIP file. This ZIP file contains the Revit Family file (RFA), a like named Type Catalog (TXT), and General Information file (PDF). The RFA and TXT files MUST be copied together into the user’s Revit Content Library. The included PDF file explains how to use the BAC product family. Please note, when opened independently, the RFA file will only display a single model variant, usually the smallest in the product range. This is typical for Revit families provided with a Type Catalog.

In addition to Revit product family files, SAT ACIS 3D Geometry exchange files, DXF R2000 AutoCAD drawing exchange files, and DXF R2000 AutoCAD drawing exchange files are now available for FXV Single Air Intake Closed Circuit Cooling Towers. PDF tabulated unit prints and tabulated steel supports are also available.

To learn more about these file types and to download FXV CAD/BIM content, click here. Revit files are also available for Series 3000 Cooling Towers.