May 1st, 2012
Baltimore Aircoil Company (BAC) is pleased to introduce the TrilliumSeries™ Condenser, BAC’s newest refrigeration product. The TrilliumSeries™ Condenser uses a patented Dry-Coil Adiabatic™ Design that provides up to 18% peak energy reduction, uses up to 60% less refrigerant charge, and lowers operating costs with a smaller refrigeration system. With the use of the proprietary logic and sophisticated controls, the On-Demand Adiabatic™ Pre-Cooler uses water only on the hottest days to maintain condensing temperatures that typical air-cooled technology can’t achieve. The TrilliumSeries™ Condenser expands BAC’s Evaporative Cooling Line, continuing to make BAC the one stop shop for your condensing needs. For more information on the TrilliumSeries™ Condenser, visit its new section on our website. or contact Baltimore Aircoil Company at info@baltimoreaircoil.com.