Username Password SUBMIT Remember Me Sign up
Login
Enter Zip/Postal Code GO Outside the U.S. and Canada?
Logging in ...
Minimize Installation Costs and Total Cost of Ownership with the New PFi Closed Circuit Cooling Tower

Minimize Installation Costs and Total Cost of Ownership with the New PFi Closed Circuit Cooling Tower

Baltimore, MD (May 5th, 2015) – Today, Baltimore Aircoil Company is pleased to announce the new PFi Closed Circuit Cooling Tower featuring the patent-pending OptiCoil™ System. Designed to provide the lowest total installed cost and the total cost of ownership in its class, PFi models also deliver reliable year-round operation while providing up to 30% or more in thermal performance.

The new PFi Closed Circuit Cooling Tower also includes Extreme Efficiency (XE) models, tailored for customers who demand the lowest energy usage. PFi XE models are up to five times more efficient than the minimum requirements established in ASHRAE 90.1 – 2013, providing low operating costs with typical paybacks of 2 years or less, reducing sound levels by up to 5 dB, and helping contribute to LEED® Credits (EAc1).

“The PFi Closed Circuit Cooling Tower provides our customers with the flexibility to select a solution that best meet their needs, whether it’s for the lowest installed cost in a replacement application, or the lowest total cost of ownership for a new building application,” said Brad Considine, Global Vice President of Sales and Marketing, adding, “it is the best value for our customers who want reliable year-around operation.”