Username Password SUBMIT Remember Me Sign up
Login
Enter Zip/Postal Code GO Outside the U.S. and Canada?
Logging in ...
Announcing: BAC Refrigeration Controls

Announcing: BAC Refrigeration Controls

Baltimore, MD (September 21, 2015) – Baltimore Aircoil Company (BAC) is pleased to introduce BAC Refrigeration Controls, designed specifically for evaporative condensers. BAC Refrigeration Controls offers two easy to order options:

1. VFD Only: Includes a single VFD in a weather-resistant enclosure sized to control all fan motors on the unit.

2. Total Controls Package: Includes the VFD Only PLUS sequencing and accessory contactors.

BAC’s Refrigeration Controls offer convenience from a single source, reliability, and single point wiring (optional). When ordered, the controls ship with the evaporative condenser, reducing jobsite coordination and also convenience with a single purchase order. For more information, visit www.baltimoreaircoil.com/refrigerationcontrols.