January 14th, 2009
Following the successful release of the 10′ VCA Evaporative Condenser earlier this year, BAC is proud to announce to release of the complete VCA product line which now includes the 5′, 6′, 8′, 10′ and 12′ box sizes.
The VCA Evaporative Condensers range in capacity from 122 to 2019 nominal R-22 tons or 87 to 1433 nominal R-717 tons. The VCA has been designed from the ground up with features that address energy efficiency, reliability, maintainability and ease of field assembly. The standard features include:
For more information on the VCA product line, please click here.