April 14th, 2009
BAC’s new Combined Drive Enclosure package consolidates a Variable Frequency Drive and Enclosed Controls into a single enclosure, eliminating the need for complicated and costly interconnecting wiring. This unique industry-first design incorporates evaporative-cooling specific drive logic, which controls the sequence of operation of fan motors, pumps, and accessories while eliminating the need for an external logic controller.
The Combined Drive Enclosure also includes standardized cover controls, which offer complete control over automated and manual operations (including bypass and fault reset) without the need to learn drive and logic programming.
For more information on the Combined Drive Enclosure, please click here.