June 9th, 2009
As an option, BAC offers the EASY CONNECT® Piping Arrangement for Series 3000 Cooling Towers. This single inlet connection, located on the side or bottom of each unit, simplifies water inlet piping and automatically balances the flow to the hot water basins while providing a number of additional benefits:
For more information on the EASY CONNECT® Piping Arrangement, please click here.