AC10093>@O-3)459<PiJG@̬@\\@@fDÂ@:{@:@??L@"@? ੭??acad\@??RQ???? NWa%vfa%. XX?ffffff9@?m/<??I@O<%i>D>F~WBjX1=p?B+qc3R9kEmeterinchinchsq inch???@xD@xD@xD@x@x@x(@"@+> ףp= ?QnhTn30c>*ܔ4 @\@\@\@ID:@֗@,@ BAC-17150ADWGNUM5 @֗@}XA@::CP@%@SERIES 1500, FLUID COOLERMODEL15@::CP@zUD:@X|W|EG@%@STANDARD STEEL SUPPORTMODEL25@X|W|EG@f-}bi[@333333I@%@ORDER02`m@@%@DRWDWGBYD,aj#O@@%@DATEz]4 @@@C>РG~J@%̒q@"@ DRAWINGS FOR THIS DATA.PРG~J@ r@"@+ OF THE UNIT. REFER TO VIBRATION ISOLATORXРG~J@ [ ܛs@"@3 AND MOUNTING HOLE LOCATIONS MAY DIFFER FROM THOSEXРG~J@`Wt@"@3 LENGTH OF SUPPORTING STEEL. VIBRATION RAIL LENGTHUРG~J@("nu@"@0 LENGTH OF THE VIBRATION RAILS WHEN DETERMININGXРG~J@MIWv@"@3 AND SUPPORTING STEEL, BE CERTAIN TO ALLOW FOR THEeZРG~J@lGm@w@"@55. IF VIBRATION ISOLATION RAILS ARE USED BETWEEN UNITSy~J@Mbx@"@. CONSULT YOUR BAC REPRESENTATIVE FOR DETAILS.2$Py~J@43333x@"@+ COLUMNS AT THE FOUR CORNERS OF THE UNIT. Py~J@tVy@"@+4. ALTERNATELY THE UNIT MAY BE SUPPORTED ON7РG~J@th|z@"@ EXCEED 1/2 INCH.zUРG~J@v{@"@0 OF BEAM UNDER UNIT TO BE 1/360 OF SPAN, NOT TOWMWРG~J@ƣ|@"@2 ACCEPTED STRUCTURAL PRACTICE, MAXIMUM DEFLECTION%TРG~J@}@"@/3. BEAMS SHOULD BE SELECTED IN ACCORDANCE WITH >RРG~J@BGv~@"@-2. ALL SUPPORTING STEEL MUST BE LEVEL AT TOP.HРG~J@43333_@"@# DESIGNED AND FURNISHED BY OTHERS.8GSРG~J@R+$@"@.1. SUPPORTING STEELWORK AND ANCHOR BOLTS TO BE.РG~J@,@"@ %%UNOTES: +Q"wfY@o$I@Q"wfY@)܊@DjGÔ ?@s$Id@"@NUMBERgJ?vx@}R@s$Id@1@hMlj$@o$Ip@!@ FXV- 424 LQJ@o$I@k@h\7G!&@o$I @!@ FXV- 421 LQJ@o$ID@%v@hMlj$@o$I@!@ FXV- 422 LQJ@o$I@w@hMlj$@o$I@!@ FXV- 423 LQJ@o$I$@[\;hLQ#@@)@!@MODELLQJ@)@n+Q"wfY@u$IL@Q"wfY@o$I@[:h-پ\@o$I @!@5050OZ`@o$ID@8:ha <\@q$I@!@5710OZ`@q$I$@:h-پ\@u$Ip@!@6050OZ`@u$I@Z:h-پ\@o$I@!@5370OZ`@o$I@ Fjv!Z@)@"@SHIPPING1y?igc@)@1<hUZ@s$Id@!@WEIGHTOZ`@s$I@:hB=l@!rhp@"@1649Pgpbn@!rh@P:hPgpbl@!rh@"@1578Pgpbn@!rh$@n:hPgpbl@!rh@"@1507Pgpbn@!rh@?:hPgpbl@!rh @"@1440Pgpbn@!rhD@-8hp}m@MJ$I@!@P1dn@MJ$I6@#@@%vyd@o$I@N%vyd@)܊@r-@@%vyd@u$IL@m%vyd@o$I@0B l:hQ@pot@e`J@pot@V*mg|+-@pou@mg|+-@l0vUu@% Jmg|+!@pou@mg|+9@pou@mg|+-@pot@mg|+-@pot@`*@]@@2 ?4t@@]@@'tҧu@d J@]:@2 ?4t@@]F@2 ?4t@@]@@2 ?s@@]@@2 ?s@`-6J$@B}@8J$_@B}@=!@8Iπ@"@7/8" DIA. MOUNTING HOLES=1&MNn@OJ@"@ UNIT OUTLINE@*!mCn@UUV}@V"@ro@T*0@Eƕ/}@s9@v\@& J&Z@O9@p}@Aʧ(@ w~@P#@B}@P#@B}@+˟$@zu@˟$@U'|@'(U@3œb|@@P2B Jxuol@+I}@np@[?b}@dlN.ӆ@#hk|@dlN.ӆ@#hk|@"j,͆@!E|@?~*@!E|@F^3ކ@!E|@*j,͆@ ~|@j,͆@zط|@N- !@B}@˟$@B}@0+˟$@1w`}@˟$@B}@*V"@ro@ >j@ro@{1,w@%]@"@ (4 REQUIRED)*s9@v\@s9/@v\@34Khz 'j@%I$-@!@WEIGHT LOADING (LBS.)r`hr@0L@X Jmg|+9@B~@mg|+!@B~@mg|+-@B}@mg|+-@B}@Z*o㽘@B}@Ԯ *v]@B}@2Gi-IL@W#9v@"@ 4'-5 1/4"-DT!?mg|+-@'3Tx@3  &̶@Xalv@"@C BOLT-DT!?. MBأώ@Ɲ̯v@"@L-DT!?x,.bf@!E|@Yf@!E|@:*8J$@B}@mg|+]@B}@g8+ȨՌ@zu@ȨՌ@U'|@'Sq@3œb|@@P4̸*-@ ~|@-@zط|@!*vkt+>@!E|@e`J@!E|@^"-@!E|@?_-rsO@B}@ȨՌ@B}@{+ȨՌ@1w`}@ȨՌ@B}@o|*mg|+-@!E|@mg|+-@wdP{@gP Jmg|+!@!E|@mg|+9@!E|@mg|+-@!E|@mg|+-@!E|@;hNB@.v@"@INLETΨNؐ@.v@V*`)m@(x@ K͐@}Ox0x@*`)m@(x@ K͐@lx@ GiOP@ȵ5v@"@ 6'-1 1/4"-DT!?@]@@%3Tx@P??W̫q[@(x@H6w@(x@bt.}*̫q[@ k~x@̫q[@jcpx@w.* K͐@}Ox0x@̫q[@jcpx@9hq<@E[y@"@AIRΨNؐ@E[y@* K͐@lx@̫q[@ k~x@*@]@@B|@@]@@#Ke+X{@ J@]:@B|@@]F@B|@@]@@B}@@]@@B}@(0 !Y@'Ce~@"@10"z<*mg|+-@ل{(@:D{q@ل{(@*mg|+-@B~@mg|+-@ل{(@4 @@\@\@\@4Jl@9@,@ BAC-17150AFILENO33333@9@60F%p7@1@#WРG~J@Nc:np@"@26. DO NOT USE THIS DRAWING TO SIZE POINT VIBRATIONCwZРG~J@w3Po@"@5 ISOLATORS. SEE YOUR BAC REPRESENTATIVE FOR DETAILS..E+*h@u$IL@)h@-܊@GG+)h@-܊@wz@1܊@+wz@1܊@wz@}$IL@K+wz@{$I@,h@o$I@RZ+wz@z$I@,h@o$I@"+wz@|$IL@,h@u$IL@`+wz@|$I܆@,h@u$I܆@o+wz@z$Il@,h@q$Il@+wz@z$I@,h@o$I@+wz@+@%vyd@+@O@{+@"@)COPYRIGHT 1995, BALTIMORE AIRCOIL COMPANY/;Ϝ>z#k>mɶ$\Lo2@BORDER@N@COPYRGHT@1BBACSUBTQ@"BFILENOT?@7$L8Y6Iۣ4doӋIo@0ʀ@DIMS!s@TEXT@DETL@CHARTb;D,t=>CawPfSTANDARD??txt@SIMPLEX?"@ROMANS@DUPLEX?,@ROMAND@COMPLEX?DJW??ROMANC`@SUBMITTAL??simplex?>}`T8i笐L@CONTINUOUSSolid lineA@HIDDENOUS_ _ _ _ _ _ _ _ _ _ _ _ _ _ _ _ _ _ _ _ _ _ _A??O@CENTEROUS____ _ ____ _ ____ _ ____ _ ____ _ ____ _ ____A@?п?п҇So5Bj1wPU Kᴋ @Z`J=[֥a͟{o3)Z2Da*{N+f`cm%$ystu̘*ACTIVE???:@fDÂ@:{@੭?I@ *ACTIVE???:@fDÂ@:{@੭?I@ N??W #FDr%P6hl ;]Vy:@ACADK=ɗ,>Ŵ>Bɟ˳uðK6`I4L<lzr l& "BORDER *?s*???*???*? 9 ̣ $COPYRGHT(O?D a??)COPYRIGHT 1994, BALTIMORE AIRCOIL COMPANYô ̣ "BACSUB]A@ ??DWGNUM ?6;Axo۶m$I$I??MODEL1$I$I?Am۶-m۶m??MODEL2m۶m? / )YC"??ORDERw/mG??DWGBYC.n"??DATE*ӿ?Կ.*#??DATE:(,*?$?8Z*??*?e*?+#??B.A.C. .#?? ORDER NO:}Fh 0 ??DRAWING NUMBER:?GhYt??BALTIMORE AIRCOIL9[H[?=h47k??COMPANY9[H[?@+0RٳG?HSK0RٳG?v+HSK6?>?38:?EӃ?-DT!?̱B@3Ia2/?jYT(ˇ??b3YܐS?EӃ?1FX?!3|@\3IaR 6?jYT(ˇ?6#`}@|+t̬6/?t̬R 6?˹3HSKXӎl??^ء?#Z @-DT!?c3HSKz2?Eӣ?!3|@TM?+^Zʮ#%?^Z —?#3A0EF ^[+.7-?z>ͯ?#>+sE֞-?o͡M$Y?3\_ƈ?GP?}Fl@3m@3M_iQ+?&'|?-DT!?{ǽ@3篊KK?7w??6N?3j&9Fj[N?y&?NA`U?f??R+70SG?*l;b l?#3jb:Q\hհ?RS)q?38@\z@3MJ 2Ua? bux?mh]@ypyK?3?{_b -p? bux?/B?W@3 2)ml_?RS)q?Hľv@ !-?+A ,LH?#jVrZl?3M)eu*?H?d˅?pWU ?3)K?7w?yQçS?̀5?j3iQ+?&'|?m1@O?3(h=o$? 笉?u? @'@N3wf)aњS?}ڬ?KO{?5K{ @3uTp_N?f{G?tW'?$ǹUj?C31c>i4?d?K]v@Kp?k3EPx^?#!c쏰?盡g[?ADT! @31~^#QK? }T?nW"@k>76@G3$sX_&?K=`m?K5 @iK@?+3= &y Y?~!#?V( @NVL@3فSJA?k{t?XlG%?3S@t~3[|X%in ?k{糄?t+@7U@3A {#p+r~?Ř4?c~yx@$ȸr @'3gv'#"?wx?Rig@I?@\j3/!VH?ELҷ?ɭ?o] @q3󳁺TFq?k{糄?rG @p 8?5#9]ONer?N/ ?f#{̸%KK?N/ ?=v#eCO-?N/ ?#ɘs?ҍ?؏#ɘs?b?#9SP??a;/?f#8hsOMb켻? p?R9Sb켻?6 ?$?$@Q ̣ "FILENO\B0 0 忀??FILENO?= ̣Ԃsw7{ӻ iK*,DVY2x8)Is2M 3>O -3)459<m/<O< %i> D> +>Odr.Vf!