Home
About BAC
Products
Service
Markets Served
Careers
Resources
Find a Sales Rep
Contact Us
 News
 

 

June 19, 2006

Baltimore Aircoil Company announces a revolutionary material of construction . . .

 

Baltimore Aircoil Company announces the TriArmor™ Corrosion Protection System, which extends the life of the most critical component of the cooling tower . . . the cold water basin. This new material will be available for cold water basin application on the Series 3000 & Series 1500 Cooling Towers.

The TriArmor™ Corrosion Protection System is a new material of construction that exceeds the corrosion resistance of stainless steel with a more affordable price. The TriArmor™ Corrosion Protection System is:

  • Resistant to all water chemistries & water treatment chemicals
  • Impervious to high chloride levels
  • Resistant UV material damage
  • Self Extinguishing

BAC is providing a 5 Year Leak and Corrosion warranty on cold water basins protected with the TriArmor™ Corrosion Protection System.

For more information on BAC’s TriArmor™ Corrosion Protection System, click here.

 

One of the Amsted Industries
 

| Home | About BAC | Products | Markets Served | Employment |
| Resources | Find a Sales Rep | News | Events | Privacy Policy | Contact Us |