BAC's new Combined Drive Enclosure package consolidates a Variable Frequency Drive and Enclosed Controls into a single enclosure, eliminating the need for complicated and costly interconnecting wiring. This unique industry-first design incorporates evaporative-cooling specific drive logic, which controls the sequence of operation of fan motors, pumps, and accessories while eliminating the need for an external logic controller.
The Combined Drive Enclosure also includes standardized cover controls, which offer complete control over automated and manual operations (including bypass and fault reset) without the need to learn drive and logic programming.
- Control switches, status, and warning lights for all accessories are located on the enclosure's cover.
- Preprogrammed for all typical applications - no complicated programming required.
- Available factory startup includes a 3 year extended parts and labor warranty on all components.
For more information on the Combined Drive Enclosure, please click here. |