Basin Heaters

  • UL and CSA rated
  • Durable copper heating elements for long life
  • 2” MPT connection is easy to retrofit into any cooling tower

Availability: 2 – 24 kW ratings, 50 watts/in2 watt density 200, 230, 460, and 575 volt.

Note: BAC stocks a complete line of immersion heaters to prevent cold water basin freeze-up during winter weather. These heaters are selected for cooling tower duty and are constructed with copper heating elements rated at 50 watt/in2 with a 2” MPT brass connection and conduit box rated NEMA 4. Heaters are suitable for use in all makes of evaporative cooling equipment.

 

 

Key Resources

Parts & Maintenance Guide

Parts Maps

Get in touch with a parts expert near you.