Username Password SUBMIT Remember Me Sign up
Login
Enter Zip/Postal Code GO Outside the U.S. and Canada?
Logging in ...
BAC Parts
Fans and Drives

Aluminum Sheaves

CTW_BAC

  • Corrosion-resistant aluminum alloy for operation in the moist cooling tower environment
  • Less corrosion means less wear on sheave grooves and extended belt life
  • Available for both driver and driven shafts
  • Uses standard taper-lock bushings

In induced draft, axial-fan products, the drive components are located in the hot, wet leaving airstream that can cause standard cast iron sheaves to corrode quickly, reducing belt life dramatically. For this application, BAC provides sheaves constructed from the same aluminum alloy as used in its fans. This assures long component life for both the sheave and belt. These are available for both driver and driven shafts and are ideal for retrofitting into units that originally had cast iron components.

2 groove through 8 groove, 3.6" to 50" diameter for all induced draft applications

2 groove through 8 groove, 3.6" to 50" diameter for all induced draft applications

TechTip

BAC Tech Tip

Bushing installation with aluminum sheaves requires special procedures and torque requirements.