Automatic Bearing Greaser

- BAC recommended grease, compatible with all BAC bearings
- Positive displacement pump allows installations up to 30 feet away from the bearing
- Variable output, user-settable based on bearing size and type of service
- Labor savings by eliminating monthly bearing maintenance

Automatic Bearing Greaser Settings
Forced Draft Products
- Bearings 1-11/16” or smaller – use 125cc and 1 year setting
- Bearings larger than 1-11/16” – use 125cc and 6 months setting or 250cc and 1 year setting
Induced Draft Products
- Bearings 1-11/16” or smaller – use 125cc and 1 year setting
- Bearings larger than 1-11/16” and smaller than 2-15/16” – use 250cc and 6 months setting
- Bearings 2-15/16” – use 250cc and 3 months setting
Tech Tip
Bearing greasing requirements vary based on type of installation (induced vs. forced draft).