Username Password SUBMIT Remember Me Sign up
Login
Enter Zip/Postal Code GO Outside the U.S. and Canada?
Logging in ...
BAC Parts
Fans and Drives

Axial Fans

  • Rugged, aluminum construction for corrosion resistance and extended life
  • Factory balanced for easy installation and vibration free operation
  • Maintain thermal performance as originally certified by the Cooling Technology Institute
  • Available in kits
  • Low-sound and Whisper Quiet Fan options available for critical sound applications

BAC axial fans are constructed of high strength, corrosion-resistant aluminum alloys selected for the rigors of cooling tower use. All models have undergone rigorous testing and efficiency ratings. This results in optimum thermal performance while minimizing sound levels. For extremely sound sensitive installations, optional fans (with even lower sound ratings) are available.

Axial_fans

Available in sizes from 24" to 156" diameter, 4 blades to 12 blades for economical and quiet operation.

WhisperQuietFan

Whisper Quiet Fans available for Series 3000, Series 1500, FXV, and CXV units.