Username Password SUBMIT Remember Me Sign up
Login
Enter Zip/Postal Code GO Outside the U.S. and Canada?
Logging in ...
BAC Parts
Fans and Drives

Cast Iron Bushings and Sheaves

CTW_BAC

  • Minimum 2.0 service factor
  • Fine-grain, high-strength cast iron
  • Factory-balanced for smooth operation
  • Bushing design minimizes fretting corrosion on the shaft which greatly eases removal when required

BAC uses only the highest quality drive components. All drive components are sized for a minimum service factor of 200% of the duty rating. Cast iron sheaves, used in centrifugal fan products, are constructed of fine-grain, high-tensile strength cast iron and are factory machined and balanced for smooth, vibration-free operation. Sheaves utilize taper-lock bushings which provide the gripping power of a shrink-fit for maximum power transmission.

Bushing torque requirements for CAST IRON SHEAVES

Bushing Style – Torque

  • E – 60 ft-lb
  • SD – 9 ft-lb
  • F – 110 ft-lb
  • SDS – 9 ft-lb
  • H – 8 ft-lb
  • SF – 30 ft-lb
  • P1 – 16 ft-lb
  • SH – 9 ft-lb
  • Q – 29 ft-lb
  • SK – 15 ft-lb
Bushing styles for all standard drive components from 1" to 2-15/16" diameter. Cast iron sheaves for all drive combinations, 1 to 8 grooves.

Bushing styles for all standard drive components from 1" to 2-15/16" diameter. Cast iron sheaves for all drive combinations, 1 to 8 grooves.