Username Password SUBMIT Remember Me Sign up
Login
Enter Zip/Postal Code GO Outside the U.S. and Canada?
Logging in ...
BAC Parts
Fans and Drives

Composite Drive Shafts

  • Composite shaft ships with 316 SST gear and motor couplings and hardware
  • Made from high-strength composite material that allows for higher misalignment tolerance
  • Corrosion resistant
  • Lightweight, which reduces vibration and extends the life of the shaft

BAC Tech Tip

Prior to installing the couplings, it is important to clean the shaft of any lubricants or protective coatings,as well as remove any existing burrs that may damage the coupling.