Username Password SUBMIT Remember Me Sign up
Login
Enter Zip/Postal Code GO Outside the U.S. and Canada?
Logging in ...
BAC Parts
Fans and Drives

Forced Draft Bearings (ball and sleeve)

CTW_BAC

  • Rated for an average life of 200,000 hours
  • Pre-packed with water-resistant grease for easy maintenance
  • Split-cartridge sleeve design bearings are available for easy replacement
  • BAC bearing kits include all hardware, shims, and installation instructions

Some centrifugal fan units, with solid shafts, have an intermediate sleeve bearing to control shaft flexing. For ease of replacement, BAC offers a “split housing” sleeve bearing which allows the bearing to be replaced without removing the entire rotating assembly, saving time and money.

MaintenanceTip

BAC Maintenance Tip

It is recommended that all fan shaft bearings be replaced at the same time for optimum performance and reduced maintenance downtime.

Greasing Tips

DO NOT use high-pressure grease guns as they may rupture the bearing seals. Grease bearings every 2000 hours of operation or every three months, whichever comes first. Use the type of grease sleeve bearing oil recommended in the fan shaft bearing maintenance page.

Sizes from 1" to 2-3/16" in flange mount, sleeve, split sleeve, and pillow block ball bearing configurations

Sizes from 1" to 2-3/16" in flange mount, sleeve, split sleeve, and pillow block ball bearing configurations