Username Password SUBMIT Remember Me Sign up
Login
Enter Zip/Postal Code GO Outside the U.S. and Canada?
Logging in ...
BAC Parts
Fans and Drives

Hollow Shafts

CTW_BAC

  • Specially selected tubing materials ensure strength and durability
  • BAC shafts are precision manufactured for vibration free operation
  • Epoxy-coated for corrosion resistance
  • Journals are ground and polished for an accurate fit and easy bearing installation

Hollow shafts are used with larger (22″ and 30″ diameter) centrifugal fans. They offer strength and rigidity not found in longer solid shafts. The tube material is selected for use in this application and is held to 0.025″ straightness over the length of the shaft. The journals are ground, polished, and heat shrunk into the hollow shaft to facilitate installation. A fillet weld is then added between the journal and the tube to ensure the torque-handling properties and long life. The shaft is then epoxy-coated for added corrosion resistance.

4" and 5" diameters 46" to 180" long with 1-11/16" to 2-3/16" journals

4" and 5" diameters 46" to 180" long with 1-11/16" to 2-3/16" journals

MaintenanceTip

BAC Maintenance Tip

When installing fan wheels on hollow shafts, remember to apply the adhesive, included in the fan kit, under the fan tabs to prevent the fan wheel from slipping on the shaft.