Username Password SUBMIT Remember Me Sign up
Login
Enter Zip/Postal Code GO Outside the U.S. and Canada?
Logging in ...
BAC Parts
Fans and Drives

Induced Draft Bearings

CTW_BAC

  • Industrial grade pillow-block castings for extended life
  • Exclusive BAC slinger/locking collar keeps water off the bearing seals
  • Double-lip seal to keep moisture from contaminating the grease
  • Complete installation kit includes all hardware, shims, and instructions

The special locking collar, with integral rain shield, keeps rain water off the bearing face. The pillow-block is also machined with a flat face and drain channel to keep any condensation from pooling on the bearing face. In addition, the bearing is packed with a water resistant grease and has an additional lip seal to prevent moisture from entering the bearing.

MaintenanceTip

BAC Maintenance Tip

If replacing only the top fan shaft bearing on vertical shafts, the locking collar on the bottom fan shaft bearing must be loosened and then retightened after the installation of the new top bearing. This is critical because, by design, the top bearing is intended to handle the thrust load.

Sizes from 1-7/16" to 2-15/16" for all vertical shaft cooling tower applications

Sizes from 1-7/16" to 2-15/16" for all vertical shaft cooling tower applications