To set the initial basin water level, adjust the wing nuts so the make-up valve is completely closed when the water level is 1/2″ below the overflow connection. This setting should produce operating levels as shown in your Operating and Maintenance Manual. See your Operation and Maintenance Manual for the manufacturers’ suggested operating level to adjust make-up assembly. Set the bleed rate for desired cycles of concentration and begin operation. Allow 24 hours of operation, check and readjust operating level, if required.
Remember, supply pressure must be maintained at 15 to 50 psi for proper float valve operation.
Remember, supply pressure must be maintained at 15 to 50 psi for proper float valve operation.