All part numbers are for 230/460 volt pumps. Contact your local BAC Representative for other voltages.
| Product Model | Unit Dimensions | Horsepower | RPM | Pump # | Seal Kit # |
| Series V | 3 x 3 | 1/3 | 3500 | 300214 | 300472 |
| “ | 3 x 6 | 1 1/2 | “ | 300210 | “ |
| “ | 3 x 9 | 3/4 | “ | 300211 | “ |
| “ | 3 x 12 | 1 | “ | 300212 | “ |
| “ | 4 x 12 | 1/2 | “ | 300213 | “ |
| “ | 6 x 12 | 2 | 1750 | 300517 | 300655 |
| “ | 6 x 18 | 5 | 3500 | 300694 | “ |
| “ | 8 x 12 | 3 | 1750 | 300520 | “ |
| “ | 8 x 18 | 5 | “ | 300523 | 300656 |
| “ | 10 x 12 | 5 | “ | 300901 | “ |
| “ | 10 x 18 | 7.5 | “ | 300678 | 300474 |
| “ | 12 x12 | 5 | “ | 300526 | 300676 |
| “ | 12 x 18 | 7.5 | “ | 300563 | “ |
| VTL, VFL, VCL | 4 x 3 | 1/2 | 3500 | 300586 | 300472 |
| “ | 4 x 6 | 3/4 | “ | 300587 | “ |
| “ | 4 x 9 | 1 | “ | 300585 | “ |
| “ | 4 x 12 | 1 1/2 | “ | 300605 | “ |
| “ | 8 x 9 | 1 1/2 | 1750 | 300590 | 300655 |
| “ | 8 x 12 | 2 | “ | 300591 | “ |
| FXV & CXV | 8.5 x 6 | 1 1/2 | 1750 | 300605 | 300472 |
| “ | 8.5 x 9 | 2 | “ | 300517 | 300655 |
| “ | 8.5 x 12 | 3 | “ | 300916 | 300656 |
| “ | 12 x 12 | 5 | “ | 300563 | “ |
| “ | 12 x 18 | 7 1/2 | “ | 300931 | “ |
| “ | 12 x 24 | (2) 5 | “ | 300931 | “ |
| “ | 12 x 24 | (2) 7 1/2 | “ | 300931 | “ |
| “ | 14 x 26 | (2) 7 1/2 | “ | 300931 | “ |