Username Password SUBMIT Remember Me Sign up
Login
Enter Zip/Postal Code GO Outside the U.S. and Canada?
Logging in ...
BAC Parts
Parts Reference Materials

BAC parts are the “Perfect Fit” for your cooling tower. These parts are specifically designed, engineered and manufactured to work in a cooling tower environment. They are the right parts, at competitive pricing levels, and BAC offers the best deliveries in the industry. BAC stocks most common repair and retrofit parts in our Parts Depot and can ship other parts, often overnight, from either manufacturing facilities strategically located in California, and Delaware. In addition, most BAC Representatives maintain a local inventory of commonly used parts.

Even with this fast delivery capability, it is still recommended that certain essential, emergency repair parts be maintained in your local inventory, to minimize any potential downtime.

Basic Recommended Spare Parts:

Bearing set

Float valve or repair kit

Float ball

Solenoid valve (if unit equipped with electronic water level control)

Powerband or set of belts

Spray nozzle kit with grommets

Sump heater and low water cut-out

Door gasket

Strainer

Fan and drive bushings

Parts to Consider if Extended Downtime is a Concern:

Fan or fan wheels

Fan shaft

Drive sheaves

Fan motor

4-1/2" to 8" diameter and 10" pancake style for all applications.

BrassFloatValve

CTDutyMotor

SoildShafts