Username Password SUBMIT Remember Me Sign up
Login
Enter Zip/Postal Code GO Outside the U.S. and Canada?
Logging in ...
BAC Parts
Retrofits

Add Redundancy and Capacity Control

  • BALTIGUARD™ Fan System maximizes up time
  • Saves energy
  • Maintains required performance for approximately 90% of the year, using only 1/3 of the full-load horsepower
  • Utilizes the control and switch-gear of a two-speed, two-winding motor while providing the safety and economy of a redundant motor
  • Utilizes standard, “off the shelf” motors for easy replacement: No 2-speed or special motors required
  • BALTIGUARD PLUS™ Fan System builds on the above advantages of the BALTIGUARD™ Fan System by adding a Variable Frequency Drive to either the main or pony motor

Redundancy – A simple solution to add redundancy is the BALTIGUARD™ Fan System. This option adds a second fan motor to the main motor. This second motor is usually sized at approximately 1/3 of the main motor horsepower. This allows the smaller motor to operate around 90% of the year, while the larger main motor is only required on the hottest of days.

Capacity Control – The BALTIGUARD™ Fan System also provides capacity control similar to a two-speed motor. Other capacity control options include variable frequency drives and fan capacity control dampers.

TechTip

BAC Tech Tip

The BALTIGUARD™ Fan System utilizes the control and switch-gear of a 2-speed, 2-winding motor while providing the safety and economy of a redundant motor. You always have a motor, even if one motor fails.

Baltiguard