Username Password SUBMIT Remember Me Sign up
Login
Enter Zip/Postal Code GO Outside the U.S. and Canada?
Logging in ...
BAC Parts
Retrofits

Aluminum Sheave and Bushing Kits

  • Complete with bushing and special bushing bolts
  • Special torque requirements and installation techniques included with kit instructions
  • Corrosion resistant aluminum allows for operation in the moist cooling tower environment
  • Available exclusively from BAC
  • Designed for the specific power transmission required by the motor and fan application

BAC Maintenance Tip

Proper installation of aluminum sheaves also requires the bolts to be tightened to the specific torque values as shown here. The chart also indicates the proper bushing type for each sheave.