Username Password SUBMIT Remember Me Sign up
Login
Enter Zip/Postal Code GO Outside the U.S. and Canada?
Logging in ...
BAC Parts
Retrofits

Drift Eliminators

misteliminators

  • Engineered for maximum performance and corrosion resistance
  • Available in PVC, thermosetting hybrid polymer, galvanized or stainless steel construction
  • Complete kits available
  • Helps conserve water

BAC can provide drift eliminators for just about any installation or type of equipment: counterflow, crossflow, factory-assembled or field-erected. These are available in PVC, galvanized steel or stainless steel construction. Contact your local BAC Representative for all of the available options.

PVC eliminators are standard and provide low-cost mist elimination with maximum corrosion resistance. Galvanized steel eliminators provide structural rigidity that allows easy access to the spray system. For added corrosion resistance, these are also available with a thermosetting hybrid polymer, or Type 304 stainless steel construction.

All eliminators are available in kits that allow a tower to be converted from one material type to the other.