Username Password SUBMIT Remember Me Sign up
Login
Enter Zip/Postal Code GO Outside the U.S. and Canada?
Logging in ...
BAC Parts
Retrofits

VersaCross™ Fill Kits, The Replacement Crossflow Fill Solution

  • Outstanding thermal performance, will meet or exceed the performance of any OEM fill
  • Fits both BAC and Marley towers
  • Unique method for quick and easy field installation, saves labor
  • Nested shipment requires smallest fill staging area and low shipping costs
  • Model specific kits include everything needed for an efficient installation, detailed instructions, supports, hardware, and fill
  • 2 week standard lead-time
  • DVD installation video included

VersaCross™ Fill Kits are your replacement crossflow fill solution.

Unlike other Aftermarket fills, VersaCross™ is a true crossflow fill design and is the only hanging fill specifically engineered for field installation in crossflow cooling towers. It offers superior thermal performance with performance gains that average 7-1/2% over the original BACross® fill design. It is a self-spacing design for quick installation, and includes integral air inlet louvers and mist eliminators that allow it to fit many different cooling towers.

VersaCross™ Fill ships in a “nested” configuration that results in low shipping costs and a very small fill staging area on the job-site. This also means that the fill can be installed 10 to 12 sheets at a time, compared to the typical “1 sheet at a time”, resulting in dramatic installation labor savings.

VersaCrossKit