Versapak™ is bundled fill available either glued or mechanically bonded, and is available in several material and configuration options, depending upon the application. Material choices include PVC for normal temperature applications, HPVC for higher temperatures, and polypropylene for temperatures up to 170ºF. Configurations available run from high thermal performance to large passageway non-clog designs. As with other BAC fill options, Versapak™ is available in complete pre-engineered kits to simplify installation.
The best way to ensure maintenance is performed on a timely basis is to make it easy to accomplish….maintenance that is hard to do will not get done as required. Add ladder extensions and safety cages if not originally installed.