- Universal mounting system fits any tower
- Completely sealed and waterproof
- The control is located inside the tower so no heat tracing is required
- 6 second time delay prevents short cycling
- Plastic sheath on probes and stilling chamber prevents false cycling
- Requires solenoid valve for operation
- Trouble shooting LED lights
BAC Universal Series Electric Water Level controls are state-of-the-art, conductivity-actuated, probe-type liquid level controls engineered and manufactured specifically for use in evaporative cooling systems. They are available in 3-probe to 6-probe models for use as a water level control and in various shut-off and alarm configurations.
BAC Maintenance Tip
The control/probe head is fully potted and sealed for long-life and trouble-free operation. The only services required are
- Periodic inspection of the tower water level
- Cleaning of the probe ends to remove any deposits or scale that may have formed that could interfere with the electrical circuit