Username Password SUBMIT Remember Me Sign up
Login
Enter Zip/Postal Code GO Outside the U.S. and Canada?
Logging in ...
BAC Parts
Water Distribution

Float Valves

  • Rubber seal disc assures a positive shut-off to prevent water waste
  • Reliable stainless steel linkage in all kits
  • AVAILABILITY: 1/2” to 2” valves for all applications.
  • PVC float valves are available for purchase on www.CoolingTowerWorld.com

BAC Tech Tip

Upon start-up, fill the tower to approximately 1/2″ below the overflow level before stating the unit. This will provide enough water to fill the rest of the system without draining the tower on start-up. After the system is running, adjust the water level as listed in your Operating and Maintenance Manual. Monitor the operating level for the first 24 hours of operation to make sure it is set properly.