Username Password SUBMIT Remember Me Sign up
Login
Enter Zip/Postal Code GO Outside the U.S. and Canada?
Logging in ...
BAC Parts
Water Distribution

Pump Parts

  • Mechanical seal is constructed with a carbon rotating element and a ceramic stationary element with stainless steel hardware for a long, leak-free life
  • Replacement TEFC pump motors are designed for outdoor application
  • Complete seal kits available

All pump parts are industrial quality and have been engineered to withstand the grueling 24-hour operating conditions often found in HVAC, industrial and refrigeration systems. Complete seal kits include the mechanical seal and all components such as gaskets, o-rings, and impeller screws that are normally required to replace the seal.

MaintenanceTip

BAC Maintenance Tip

1750 rpm pump motors are JM frame construction and have a steel shaft which is protected by a bronze shaft sleeve. Always remember to order a new sleeve when replacing the motor.

PumpParts