Home
About BAC
Products
Service
Markets Served
Careers
Resources
Find a Sales Rep
Contact Us
Products   
 


Closed Circuit Cooling Towers: HXV


Overview · Model Selection · Engineering Data · Layout Data · Sound Data
Specifications · Operation and Maintenance · Rigging and Assembly
Downloads: Brochures · Product Reports · Project Reports · CAD Drawings
Engineering Data for HXV Closed Circuit Hybrid Cooling Towers


Model
Nominal
Tons*
Fan
Motor HP

Pump
Motor HP

Shipping
Weight
Operating
Weight
Heaviest Section Length Width Height
HXV-641-OM
160
30
5 15,800 24,800 6,800 12' 1-1/4" 11' 10" 22' 3-1/8"
HXV-642-OM
180
30
5 16,900 26,300 7,800 12'1-1/4" 11' 10" 22' 3-1/8"
HXV-Q640-OM
164
30
5 16,900 26,300 7,800 12' 1-1/4" 11' 10" 22' 3-1/8"
HXV-Q641
191
30
5 18,900 29,300 9,900 12' 1-1/4" 11' 10" 22' 3-1/8"
HXV-661-OM
252
30 & 15
7.5 22,400 35,700 9,700 18' 1-1/4" 11' 10" 22' 8-5/8"
HXV-662-OM
283
30 & 15
7.5 23,900 38,000 11,300 18' 1-1/4" 11' 10" 22' 8-5/8"
HXV-Q660-OM
268
30 & 15
7.5 23,900 38,000 11,300 18' 1-1/4" 11' 10" 22' 8-5/8"
HXV-Q661 305
30 & 15
7.5 27,100 42,400 14,500 18' 1-1/4" 11' 10" 22' 8-5/8"

*A nominal ton is defined as 3 gpm of water from 95°F to 85°F at a 78°F entering wet-bulb temperature.


One of the Amsted Industries

| Home | About BAC | Products | Markets Served | Employment |
| Resources | Find a Sales Rep | News | Events | Privacy Policy | Contact Us |