|
|
|
Overview · Model Selection · Engineering Data · Layout Data · Sound Data Specifications · Operation and Maintenance · Rigging and Assembly Downloads: Brochures · Product Reports · Project Reports · CAD Drawings Product Overview HXV Closed Circuit Hybrid Cooling Towers deliver fully rated thermal performance over a wide range of flow and temperature requirements. Distinct advantages of the HXV include plume abatement, significant water savings over traditional water-cooled equipment, and its suitability for high temperature cooling (>180°F). Standard design features satisfy today's environmental concerns, minimize installation costs, maximize year-round operating reliability, and simplify maintenance requirements. Single-cell units are available in 8 standard models with capacities from 160 to 305 nominal tons. HXV Closed Circuit Cooling Towers
HXV Closed Circuit Cooling Towers are available with a full range of BAC custom engineered equipment controls to optimize energy savings and minimize installation costs.
|
|||
![]() |
|
|
| Resources | Find a Sales Rep | News | Events | Privacy Policy | Contact Us | |
|
|