Home
About BAC
Products
Service
Markets Served
Careers
Resources
Find a Sales Rep
Contact Us
Products   
 


Closed Circuit Cooling Towers: Low Profile Series V


Overview · Model Selection · Engineering Data · Layout Data · Sound Data
Specifications · Operation and Maintenance · Rigging and Assembly
Downloads: Brochures · Product Reports · Project Reports · CAD Drawings
Model Selection for Low Profile Series V Closed Circuit Cooling Towers

Capacity in U.S. Gallons per minute of water at the hot water/cold water/wet bulb temperature (°F) conditions shown.
Model 95/85°F 102/90°F 115/90°F
72°F 78°F 80°F 72°F 78°F 80°F 72°F 78°F 80°F
VFL-012-02G 22 13 10 26 19 17 14 10 9
VFL-012-12G 35 22 17 42 31 27 23 17 15
VFL-012-22G 47 28 21 56 41 35 29 21 18
VFL-012-32G 59 35 27 71 52 45 37 27 24
VFL-012-32H 66 40 31 80 59 51 42 31 27
VFL-024-12H 81 49 37 98 72 62 51 38 33
VFL-024-22H 101 62 47 120 89 77 64 48 42
VFL-024-32H 127 79 60 151 113 98 82 61 54
VFL-024-32J 145 90 69 172 129 112 94 71 62
VFL-036-22K 168 106 82 199 150 131 110 83 73
VFL-036-32K 204 129 100 241 182 159 134 102 89
VFL-036-31M 237 147 112 281 210 183 153 115 100
VFL-048-22L 204 129 99 241 182 159 134 101 89
VFL-048-31L 225 137 103 270 199 172 143 106 92
VFL-048-31M 255 157 119 305 226 196 163 122 106
VFL-048-41M 271 166 126 325 240 208 173 129 112
VFL-072-22N 329 207 160 389 293 256 215 163 144
VFL-072-22O 353 224 173 417 315 276 232 177 156
VFL-072-31O 398 244 185 476 352 306 254 189 165
VFL-072-41O 421 257 195 504 372 323 268 199 174
VFL-072-41P 472 290 221 564 418 363 303 226 197
VFL-096-41O 467 281 211 562 411 355 293 216 187
VFL-096-41P 534 324 245 640 471 408 338 251 218

One of the Amsted Industries

| Home | About BAC | Products | Markets Served | Employment |
| Resources | Find a Sales Rep | News | Events | Privacy Policy | Contact Us |