Home
About BAC
Products
Service
Markets Served
Careers
Resources
Find a Sales Rep
Contact Us
Products   
 


Closed Circuit Cooling Towers: Low Profile Series V


Overview · Model Selection · Engineering Data · Layout Data · Sound Data
Specifications · Operation and Maintenance · Rigging and Assembly
Downloads: Brochures · Product Reports · Project Reports · CAD Drawings

Specifications for Low Profile Series V Closed Circuit Cooling Towers

Detailed Series V Specification formatted for word processor use

1.0 Closed Circuit Cooling Tower

1.1 General: Furnish and install ____factory assembled, forced draft, centrifugal fan, closed circuit cooling tower(s) with vertical air discharge, conforming in all aspects to the specifications and schedules as shown on the plans. Overall dimensions shall not exceed approximately ____ft (mm) long x ____ft (mm) wide x ____ft (mm) high. The total connected fan horsepower shall not exceed ____HP (kW). The total connected pump horsepower shall not exceed ____HP (kW). The closed circuit cooling tower(s) shall be Baltimore Aircoil Company Model(s) ________________.

1.2 Thermal Capacity (water as heat transfer fluid): The closed-circuit cooling tower(s) shall be warranted by the manufacturer to cool ______USGPM (l/s) of _______ water from ____°F (°C) to ____°F (°C) at ____°F (°C) entering wet-bulb temperature. The thermal performance shall be certified by the Cooling Technology Institute in accordance with CTI Certification Standard STD-201. A manufacturer’s performance guarantee or performance bond without CTI Certification will not be accepted.

(Alternate) 1.2 Thermal Capacity (aqueous glycol solution as heat transfer fluid): The closed circuit cooling tower(s) shall cool ________USGPM (l/s) of _____% by volume ethylene/propylene glycol solution from ______°F (°C) to _____°F (°C) at _____°F (°C) entering wet-bulb temperature. Coil pressure drop shall not exceed ________ psi (kPa). Basis for thermal performance rating shall be the Cooling Technology Institute (CTI) certified rating for water cooling appropriately adjusted for the thermal properties of the aqueous glycol solution used. Additionally, the thermal performance of the product line with water as the heat transfer fluid shall be certified by the CTI in accordance with CTI Certification Standard STD-201. Manufacturers' performance guarantees or performance bonds without CTI Certification of water ratings shall not be accepted.

1.3 Corrosion Resistant Construction: Unless otherwise noted in this specification, all steel panels and structural members shall be constructed of heavy-gauge G-235 (Z700 metric) hot-dip galvanized steel, with all sheared edges given a protective coating of zinc-rich compound.

(Alternate) 1.3 Corrosion Resistant Construction: Unless otherwise noted in this specification, all steel panels and structural members shall be protected with the BALTIBOND® Corrosion Protection System. The system shall consist of G-235 (Z700 metric) hot-dip galvanized steel prepared in a four-step (clean, pre-treat, rinse, dry) process with an electrostatically sprayed, thermosetting, hybrid polymer fuse-bonded to the substrate during a thermally activated curing stage and monitored by a 23-step quality assurance program. Coatings other than the BALTIBOND® Corrosion Protection System must be submitted to the engineer for pre-approval. Approved equals must have undergone testing, resulting in the following results as a minimum:

1. When X-scribed to the steel substrate it shall be able to withstand 6000 hours of 5% salt spray per ASTM B117 without blistering, chipping, or loss of adhesion.

2. When X-scribed to the steel substrate it shall be able to withstand 6000 hours of exposure to acidic (pH=4.0) and alkaline (pH=11.0) water solutions at 95ºF (35˚C) without signs of chemical attack.

3. Shall withstand impact of 160 in-lbs per ASTM D2794 without fracture or delamination of the polymer layer.

4. Shall with stand 6000 hours of ultraviolet radiation equivalent to 120,000 hours of noontime sun exposure without loss of functional properties.

5. Shall withstand 200 thermal shock cycles between -25ºF and +180ºF (-32˚C and 82˚C) without loss of adhesion or other deterioration.

6. Shall withstand 6000 hours of exposure to 60 psi (42,184 kg/m2) water jet without signs of wear or erosion.

1.4 Quality Assurance: The closed circuit cooling tower manufacturer shall have a management system certified by an accredited registrar as complying with the requirements of ISO-9001:2000 to ensure consistent quality of its products and services. Closed circuit cooling tower manufacturers that are not ISO-9001:2000 certified shall provide an additional year of warranty to the customer at no additional cost.

2.0 Construction Details

2.1 Tower Structure: The closed circuit cooling tower shall be constructed of heavy-gauge steel utilizing double-brake flanges for maximum strength and rigidity and reliable sealing of water-tight joints. All sheared edges shall be protected with a coating of zinc-rich compound.

2.2 Casing Assembly: The closed circuit cooling tower shall include a coil casing section consisting of a serpentine coil, spray water distribution system, and drift eliminators, as indicated by the manufacturer. PVC drift eliminators shall be removable in easily handled sections. They shall incorporate a minimum of three changes in air direction.

2.3 Coil Assembly: The cooling coil shall be fabricated of continuous lengths of all prime surface steel at the manufacturer’s own facility, and hot-dip galvanized after fabrication. The cooling coil shall be pneumatically tested at 375 psig (2,865 kPa). The cooling coil shall be designed for low pressure drop with sloping tubes for free drainage of fluid and shall be ASME B31.5 compliant. Maximum allowable working pressure shall be 300 psig (2,068 kPa) (280 psig (1,931 kPa) for coils supplied with a CRN).

(Alternate) 2.3 Coil Assembly (Galvanized steel coil with cleanable header): The cooling coil shall be fabricated of continuous lengths of all prime surface steel at the manufacturer’s own facility, and hot-dip galvanized after fabrication. The cooling coil shall be designed for low pressure drop with sloping tubes for free drainage of fluid. Removable cover plates permit access to each circuit for pressure cleaning. Coil has a maximum allowable working pressure of 80 psig (650 kPa) and is tested at 125 psig (960 kPa) air pressure under water.

(Alternate) 2.3 Coil Assembly (ASME coil) : The cooling coil shall be fabricated of continuous lengths of all prime surface steel at the manufacturer’s own facility, and hot-dip galvanized after fabrication. The cooling coil shall be pneumatically tested at 375 psig (2,865 kPa). The cooling coil shall be designed for low pressure drop with sloping tubes for free drainage of fluid. Maximum allowable working pressure shall be 300 psig (280 psig for coils supplied with a CRN). The cooling coil shall be designed, built, tested and stamped in accordance with Section VIII, Division 1, of the ASME Boiler and Pressure Vessel Code.

(Alternate) 2.3 Coil Assembly (Galvanized steel coil with additional circuit): The cooling coil shall be fabricated of continuous lengths of all prime surface steel at the manufacturer’s own facility, and hot-dip galvanized after fabrication. The cooling coil shall be designed for low pressure drop with sloping tubes for free drainage of fluid. The cooling coil shall be designed for low pressure drop with sloping tubes for free drainage of fluid. Maximum allowable working pressure shall be 300 psig (280 psig for coils supplied with a CRN). The coil header shall be partitioned. Each coil segment shall include an inlet and outlet connection to allow independent operation of each segment.

(Alternate) 2.3 Coil Assembly (Galvanized steel coil with fins): The cooling coil shall be fabricated of continuous lengths of all prime surface steel at the manufacturer’s own facility, and hot-dip galvanized after fabrication. The cooling coil shall be designed for low pressure drop with sloping tubes for free drainage of fluid. The cooling coil shall be designed for low pressure drop with sloping tubes for free drainage of fluid. Maximum allowable working pressure shall be 300 psig (280 psig for coils supplied with a CRN). Steel fins, spirally wound, optimally spaced for wet/dry operation on designated rows of tubes shall be provided on the coil.

2.4 Water Distribution System: Water shall be distributed evenly over the coil at a minimum flow rate of 4.5 gpm/ft2 (3.1 l/s-m2) to ensure complete wetting of the coil at all times. The distribution system shall consist of large-diameter, non-clog, plastic 360° distribution nozzles spaced across the coil face area in Schedule 40 PVC spray branches by snap-in rubber grommets, allowing quick removal of individual nozzles or complete branches for cleaning or flushing. Nozzles shall utilize a two-stage diffusion pattern to provide overlapping, umbrella spray patterns that create multiple intersection points with adjacent nozzles.

2.5 Spray Pump System: The closed circuit cooling tower shall include a close-coupled, bronze-fitted centrifugal pump equipped with a mechanical seal, mounted on the basin and piped to the suction strainer and water distribution system. It shall be installed so that it can be drained when the basin is drained. The pump assembly shall include a metering valve and bleed line to control the bleed rate from the pump discharge to the overflow connection. The pump motor shall be totally enclosed fan cooled (TEFC) type suitable for _____ volts, ____ phase, ______ Hz electrical service.

(Alternate) 2.5 Spray Pump System-Remote Sump: On installations requiring a remote sump, the closed circuit cooling tower shall be modified to accommodate the use of an independent basin and pump (both by others) for recirculating water. 2.6 Basin Assembly: The combination basin/fan section shall be constructed of heavy-gauge G-235 (Z700 metric) galvanized steel. The basin shall be provided with large area lift out strainers with perforated openings sized smaller than the water distribution nozzles and an anti-vortexing device to prevent air entrainment. The strainer and vortex device shall be constructed of the same material as the cold water basin to prevent dissimilar metal corrosion.

3.0 Mechanical Equipment

3.1 Fan System: The fans and motors shall be factory installed at the base of the unit in the dry entering air stream to provide greater reliability and ease of maintenance. The forwardly curved centrifugal fans shall be heavy-duty centrifugal flow type, statically and dynamically balanced prior to shipment. Fan housings shall have curved inlet rings for efficient air entry and rectangular discharge cowls shall extend into the basin to increase fan efficiency and prevent water from entering the fans.

3.2 Bearings: Fans shall be mounted on a steel fan shaft supported by heavy-duty self aligning, relubricatable bearings with cast iron housings and designed for a minimum L10 life of 40,000 hours (280,000 hrs average life).

3.3 Fan Motor/Drive System: Fan motor(s) shall be totally enclosed fan cooled (TEFC) type with a 1.15 service factor, suitable for _____ volts, ____ phase, ____ Hz electrical service and shall be mounted on an easily adjusted, heavy-duty motor base. V-belt drives shall be designed for not less than 150% of motor nameplate horsepower.

(Alternate) 3.3 Fan Motor/Drive System: Fan motor(s) shall be totally enclosed fan cooled (TEFC) inverter duty type with a 1.0 service factor, suitable for _____ volts, ____ phase, ____ Hz electrical service. Motor shall be designed per NEMA Standard MG1, Section IV, Part 31. V-belt drives shall be designed for not less than 150% of motor nameplate horsepower.

3.4 Mechanical Warranty: The fan(s), fan shaft(s), bearings, supports, and fan motor(s) shall be warranted against defects in materials and workmanship for a period of five (5) years from date of shipment.

(Alternate) 3.5 ENERGY-MISER® Fan System: Two single speed fan motors, one sized for full speed and load, the other sized for 2/3 speed and approximately 1/3 of full load horsepower shall be provided in each cell for capacity control and standby protection from drive or motor failure. Two speed motor(s) is not an acceptable alternative.

(Alternate) 3.5 BALTIGUARD PLUS™ Fan System: Two single speed fan motors, one sized for load, the other sized for 1/3 of the full load horsepower shall be provided in each cell for capacity control and standby protection from drive or motor failure. The manufacturer of the equipment shall supply controls for the larger motor, a VFD for the smaller motor and factory programmed logic controller to maximize energy saving for off peak load and wet-bulb conditions.

4.0 Sound

4.1 Sound Level: To maintain the quality of the local environment, the maximum sound pressure levels (dB) measured 50 ft (15,240 mm) from the closed circuit cooling tower operating at full fan speed shall not exceed the sound levels detailed below.

 
Location 63 125 250 500 1000 2000 4000 8000 dB(A)
Discharge                  
Air Inlet                  
Cased Face                  

5.0 Accessories

5.1 Vibration Isolation Rails: Spring-type vibration isolation rails, constructed of steel channels and base plates, painted with a rust-resistant primer shall be provided to minimize vibration transmission from the tower to the building structure. The isolators shall be designed for a static deflection of 1" (25.4 mm) and a maximum wind speed of 50 mph (80 km/h).

(Alternate) 5.1 Vibration Isolation Rails: Spring-type vibration isolation rails, constructed of steel channels and base plates, coated with a 0.003" (0.076 mm) layer of zinc after fabrication shall be provided to minimize vibration transmission from the tower to the building structure. The isolators shall be designed for a static deflection of 1" (25.4 mm) and a maximum wind speed of 50 mph (80 km/h).

5.2 Basin Heater(s): The cooling tower cold water basin shall be provided with electric heater(s) to prevent freezing in low ambient conditions. The heater(s) shall be selected to maintain 40°F (4.4˚C) pan water temperatures at _____°F(°C) ambient. The heater(s) shall be ______V/____phase/___Hz electric and shall be provided with low water cutout and thermostat.

(Alternate) 5.2: Basin Heaters: A hot water coil shall be factory installed in the cooling tower depressed sump of the cold water basin to prevent freezing during shutdown. The hot water coil shall be capable of maintaining 40°F (4.4°C) pan water temperature at a 20°F (-29°C) ambient given 180°F (82°C) entering water temperature and 170°F (76°C) leaving water temperature.

(Alternate) 5.2 Basin Heaters: A steam coil shall be factory installed in the cooling tower depressed sump of the cold water basin to prevent freezing during cold water shutdown. The steam coil shall be capable of maintaining 40°F pan water temperature at a –20°F ambient temperature given 5 psig at the coil inlet connection.

5.3 Basin Water Level Control: The cooling tower manufacturer shall provide an electric water level control (EWLC) system. The system shall consist of water level sensing and control units in quantities and locations as indicated on the drawings. Each water level sensing and control unit shall consist of the following: NEMA 4 enclosure with gasketed access cover; solid state controls including all necessary relays and contacts to achieve the specified sequence of operation; stainless steel water level sensing electrodes with brass holder; Schedule 40 PVC standpipe assembly with vent holes, and all necessary stainless steel mounting hardware. Provide PVC union directly below the control enclosure to facilitate the removal and access of electrodes and control enclosure.

The number and position of water level sensing electrodes shall be provided to sense the following: high water alarm level, high water level (make-up valve closes), low water level (make-up valve opens), low water alarm, and heater safety cutout.

5.4 Vibration Cutout Switch: Provide mechanical local reset vibration switch. The mechanical vibration cut out switch will be guaranteed to trip at a point so as not to cause damage to the cooling tower. To ensure this, the trip point will be a frequency range of 0 to 3,600 RPM and a trip point of 0.2 to 2.0 g’s.

(Alternate) 5.4 Vibration Cutout Switch: Provide electronic remote reset vibration switch with contact for BAS monitoring. Wiring shall be by the installing contractor. The electronic vibration cut out switch shall be set to trip at a point so as not to cause damage to the cooling tower. The trip point will be 0.45 in/sec.

5.5 Basin Sweeper Piping: The cold water basin of the cooling tower shall be equipped with PVC sump sweeper piping for a separator (supplied by others).

5.6 Intake Sound Attenuation: The unit shall be equipped with intake sound attenuators consisting of fiberglass acoustical baffles encased in steel to further reduce sound levels.

5.7 Discharge Options: The unit shall be equipped with a tapered hood lined with sound absorbing fiberglass acoustical baffles to reduce sound levels from the top of the unit.

(Alternate) 5.7: Discharge Options: The unit shall be equipped with a tapered hood to increase discharge velocity or to raise the discharge to the top of an enclosure.

5.8 Heat Loss: The heat loss shall be no greater than _____________. If the heat loss is greater than the specified limit, positive closure dampers or insulation on the hood/casing provided.

6.0 Equipment Controls

(Optional) 6.1 Variable Frequency Drive(s): A variable frequency drive (VFD) shall be provided for each fan motor. The supplier of the VFD shall be the manufacturer of the evaporative cooling equipment. The VFD shall have a 3-contactor bypass, 3% input line reactor, a removable keypad, an RS232 terminal for PC connection, and a circuit breaker disconnect. Fuse protection will not be accepted. Control voltage shall be 24V to minimize the size of the enclosure which should not exceed _____ ft x _____ ft x ____ ft and the weight should not exceed ____ lbs. VFD shall be provided in a NEMA (1)(3R)(12) enclosure. The VFD shall be compatible with a (ModBus) (LonWorks) (Johnson N2) Building Automation System.

OR

6.1 Enclosed Controls: An enclosed control panel shall be provided for each cell of the evaporative cooling equipment. The panel shall include full voltage, non-reversing (FVNR) fan motor and pump motor (if applicable) starters in a common enclosure. The panel shall be provided with a main a circuit breaker disconnect and a separate circuit breaker for each motor or speed. Fuse protection will not be accepted. Panels containing basin heaters shall have an Earth Leakage Breaker containing ground fault protection. Starters above 25 A shall be NEMA rated. IEC starters will be accepted for motors below 25 A. Panel shall include a 120V/60Hz control power transformer, Hand-Off-Auto switches for each starter or contactor, and pilot lights for each component. Enclosed controls shall be provided in a NEMA (1)(3R)(4)(4X)(12) enclosure.

Optional enclosed control features: (A temperature sensor shall be provided with the enclosed controls.)(A temperature controller shall be provided with the enclosed controls.)(A basin heater contactor with circuit breaker shall be provided.)(A vibration cutout switch input shall be provided.)

6.2 Safety Switch(es): A heavy-duty, non-fusible safety disconnect switch shall be provided by the manufacturer of the evaporative cooling equipment. Switch shall be single-throw, 3-pole design, rated up to 600 VAC. Switch shall have triple padlocking capability, a visible double break rotary blade mechanism, a clearly visible On/Off handle, an interlocking mechanism to prevent door opening with handle in On position, and a clear line shield. Safety switch shall be provided in a NEMA (1)(3R)(12) enclosure.

One of the Amsted Industries

| Home | About BAC | Products | Markets Served | Employment |
| Resources | Find a Sales Rep | News | Events | Privacy Policy | Contact Us |