Home
About BAC
Products
Service
Markets Served
Careers
Resources
Find a Sales Rep
Contact Us
Products   
 


Closed Circuit Cooling Towers: Low Profile Series V


Overview · Model Selection · Engineering Data · Layout Data · Sound Data
Specifications · Operation and Maintenance · Rigging and Assembly
Downloads: Brochures · Product Reports · Project Reports · CAD Drawings
Product Overview

Low Profile Series V Closed Circuit Cooling Towers deliver independently verified, fully rated thermal performance over a wide range of flow and temperature requirements. They can be installed indoors and are as much as 6-1/2 feet lower in overall height than competitive counterflow units, making them ideal for limited ceiling or enclosure heights. The Low Profile Series V design minimizes sound levels and installation costs, provides year-round operating reliability, and simplifies maintenance requirements.

Low Profile Series V Closed Circuit Cooling Towers are available in 23 standard models with cooling capacities from 4-1/2 to 108 nominal tons

Low Profile Series V Closed Circuit Cooling Towers

Suitable for indoor or outdoor installations
Low sound
Single side air inlet
Low energy consumption
Low installed cost
Easy maintenance
Reliable year-round operation
Long service life
ASME B31.5 compliant heat transfer coil
5-year warranty on mechanical equipment

Low Profile Series V Closed Circuit Cooling Towers are available with a full range of BAC custom engineered equipment controls to optimize energy savings and minimize installation costs.

Low Profile Series V Downloads
> Brochures
> Product Reports
> Project Reports
> CAD Drawings
> Product Selection Software
One of the Amsted Industries

| Home | About BAC | Products | Markets Served | Employment |
| Resources | Find a Sales Rep | News | Events | Privacy Policy | Contact Us |