Username Password SUBMIT Remember Me Sign up
Login
Enter Zip/Postal Code GO Outside the U.S. and Canada?
Logging in ...
Benefits
FXV Bookmark and Share

Low Environmental Impact

  • Energy Efficient
    • Capacity is certified by the Cooling Technology Institute using water, ethylene glycol, and propylene glycol
    • All units meet or exceed ASHRAE Standard 90.1 energy efficiency requirements
    • Patented Advanced Coil Technology reduces evaporation directly off the coil and minimizes the potential for scaling and fouling, maintaining capacity
    • Closed loop cooling process further reduces fouling, maintaining process efficiency
    • Premium efficient/inverter duty fan motors and high efficiency pumps are standard
    • Variety of coil configurations and HP options to minimize system energy use
    • Independent fan operation (option)
      Patented Advanced Coil Technology

      Patented Advanced Coil Technology

      Conventional Coil Technology

      Conventional Coil Technology

  • Sound Reduction Options
    • Standard fan is low sound and high efficiency
    • Particularly sound sensitive installations can be accommodated by facing the quiet blank-off panel to the sound sensitive direction
    • For further reduced sound levels, Low Sound Fans, Whisper Quiet Fans, and sound attenuation are available (optional)

Low Installation Costs

  • Reduced weight simplifies rigging and reduces support steel costs
  • Modular design reduces installation time
  • Minimal coil connections reduce piping costs
  • Reduced glycol charge
  • Designed to mount directly on existing steel support
  • Factory pre-assembled platforms allow quick field assembly (option)

    Modular Design Simplifies Rigging

    Modular Design Simplifies Rigging

Reliable Year-Round Operation

  • BALTIDRIVE® Power Train Fan System
    • 10% minimum fan speed is required
  • Cooling tower duty motors designed for hostile environments

    BALTIDRIVE® Power Train Fan System

    BALTIDRIVE® Power Train Fan System

Durable Construction

  • Meets wind and seismic requirements of the International Building Code (IBC)
  • Designed to withstand wind loads of up to 167 psf
  • Seismically verified through dynamic shake table testing up to a SDS of 2.40g
  • Enhanced longevity with a variety of durable materials of construction

    Shake Table Tested

    Shake Table Tested

Easy Maintenance

  • Crossflow configuration provides direct access for easy maintenance to the cold water basin, spray distribution system, coil, and drive system
  • Spray distribution system is easy to inspect while the unit is operating
  • Hinged access doors and standard internal walkway provide easy access to the unit’s cold water basin, drift eliminators, fan drive system, and heat transfer coil
  • Combined inlet shields smooth airflow for optimal thermal performance and block sunlight in locations susceptible to algae growth
  • Fill surface is elevated to facilitate flushing of the dirt and debris from critical areas
  • Motor removal system facilitates motor replacement (option)
Motor Removal System

Motor Removal System

Featured Content