Username Password SUBMIT Remember Me Sign up
Login
Enter Zip/Postal Code GO Outside the U.S. and Canada?
Logging in ...
Benefits
PF2 Bookmark and Share

Reliable Year-Round Operation

  • Dry mode of operation may be used in extremely cold climates to mitigate freezing concerns for certain applications
  • BALTIDRIVE® Power Train Fan System (Except Direct Drive for PF2-0406 and PF2-0412)
    • Backed by BAC’s comprehensive 5-year motor and drive warranty
    • Corrosion resistant cast aluminum sheaves with specially designed powerband belts
    • Cooling tower duty motors designed for hostile environment
    • Extended lubrication lines are standard
    • Eliminates the need for expensive winterization accessories
    • Automatic bearing greasers (option)
    • Dual fans are standard on the popular 12’x18’ footprint – BAC Exclusive!
  • Redundant pump option for peace of mind

Low Environmental Impact

  • BAC’s OptiSpray™ Technology
    • Reduces annual pump energy usage up to 60% compared to competitor units, translating to up to $30,000 in savings over a 17 year period

Operating Cost Analysis

  • Energy Efficient
    • All units meet or exceed ASHRAE Standard 90.1 energy efficiency requirements
    • Premium efficient/inverter duty fan motors
    • PF2-0412, PF2-0718, and PF2-1218 models provide capacity control and redundancy from the two independent motors
  • Sound Reduction Options

Durable Construction

Easy Maintenance

  • BranchLok™ Removal System allows for spray branch removal without tools

    BranchLok™ Removal System

  • External motor adjustment with included integral belt tensioning device
  • Inward sliding access doors provide larger workspace
  • Combined inlet shields are easily removed without tools
  • Sloped cold water basin for easy cleaning
  • External platforms and ladders improve accessibility (option)
  • Basin sweeper piping to facilitate sediment collection (option)

Installation Efficiency

  • BAC’s InterLok™ System aligns the coil casing and the basin to expedite rigging
  • Pre-assembled platforms packages reduce installation time (option)
  • Single piece lift available on most models
  • Containerized units available for export
  • Footprints that mount on most existing steel support

Motor Removal System

Featured Content