Username Password SUBMIT Remember Me Sign up
Login
Enter Zip/Postal Code GO Outside the U.S. and Canada?
Logging in ...
Model Selection
PF2 Bookmark and Share

Easy-To-Use Selection Software

BAC offers, easy-to-use selection software to assist you in the selection and evaluation of evaporative cooling products. In addition to cataloged models, CTI Certified alternate-horsepower selections are also available from the selection software. The program provides equipment specifications, engineering data, performance curves, layout recommendations, sound data and other information to aid in selecting the best BAC product for your application.

Closed Circuit Cooling Tower Selections

The Closed Circuit Cooling Tower Selection Program provides equipment selections for applications utilizing water, aqueous ethylene glycol or aqueous propylene glycol as the process fluid. As with open circuit cooling towers, all models using water or glycols as the process fluid are CTI Certified.

Flow Capacities at Standard Conditions

Pressure Drop

Featured Content