Low Profile Series V Closed Circuit Cooling Towers deliver independently verified, fully rated thermal performance over a wide range of flow and temperature requirements. They can be installed indoors and are as much as 6-1/2 feet lower in overall height than competitive counterflow units, making them ideal for limited ceiling or enclosure heights. The Low Profile Series V design minimizes sound levels and installation costs, provides year-round operating reliability, and simplifies maintenance requirements.