Installation and Application Flexibility

Low Profile Series V Closed Circuit Cooling Tower
- Indoor Installations — Centrifugal fans can overcome the static pressure imposed by external ductwork, allowing the Series V to be installed indoors.
- Low Profile Models — The fan section of low profile units are adjacent to the casing section to yield models suitable for use in height sensitive installations. Low profile models are available in capacities from 4.5 to 108 nominal tons, which correspond to heights of 5′ 5” (1651mm) and 8′ 4-3/4” (2559.1mm), respectively.
- Centrifugal Fan — Centrifugal fans have inherently low sound characteristics.
- Single Air Inlet — Particularly sound-sensitive areas can be accommodated by facing the quiet blank-off panel to the sound-sensitive direction.
- Attenuation — For extremely sound sensitive applications, factory designed tested/rated sound attenuation is available for both the air intake and discharge.
Low Energy Consumption
- Evaporative Cooling Equipment — Minimizes the energy consumption of the entire system because it provides lower operating temperatures. Owners save money while conserving natural resources and reducing environmental impact.
- Motors — Premium efficient/VFD duty motors are standard.
Long Service Life
- Materials of Construction — Various materials are available to meet the corrosion resistance, unit operating life, and budgetary requirements of any project.
Easy Maintenance

The Water Level control (Optional Electric Control Shown Here) is Easily Reached From the Access Door
- Internal Access — The interior of the unit is easily accessible for adjusting the float valve, cleaning the strainer or flushing the basin.
Reliable Year-Round Operation

V-Belt Drive System
- V-Belt Drive — The fans, motor, and drive system are located outside of the moist discharge airstream, protecting them from moisture, condensation and icing. Backed by a 5-year fan drive and motor warranty, these units are suitable for year-round operation.
Low Installed Cost
- Support — All models mount directly on two parallel I-beams and ship complete with motors and drives factory-installed and aligned.
- Modular Design — Large models ship in multiple sections to minimize the size and weight of the heaviest lift, allowing for the use of smaller, less costly cranes.