A factory mounted vibration cutout switch is available to effectively protect against equipment failure due to excessive vibration of the mechanical equipment system. BAC can provide either a mechanical or solid-state electronic vibration cutout switch in a NEMA 4 enclosure to ensure reliable protection. Additional contacts can be provided on either switch type to activate an alarm.
Cooling towers exposed to below freezing ambient temperatures require protection to prevent freezing of the water in the cold water basin when the unit is idle. Factory-installed electric immersion heaters, which maintain +40°F (4.4°C) water temperature, are a simple and inexpensive way of providing such protection.
| Model Numbers | 0°F (-17.8°C) Ambient Heaters | -20°F (-28.9°C) Ambient Heaters | ||
| Number of Heaters | kW per Heater | Number of Heaters | kW per Heater | |
| FXT-58 to FXT-68 | 1 | 3 | 1 | 5 |
| FXT-74 to FXT-95 | 1 | 4 | 1 | 6 |
| FXT-115 to FXT-136 | 2 | 3 | 2 | 5 |
| FXT-160 to FXT-257 | 2 | 4 | 2 | 6 |
Note: The table data is based on 460V/3 phase/60HZ power.

Electric Water Level Control
The electric water level control replaces the standard mechanical make-up valve when a more precise water level control is required. This package consists of a conductance-actuated level control mounted in the basin and a solenoid activated valve in the make-up water line. The valve is slow closing to minimize water hammer.
If operation above 125°F (51.7°C) is anticipated, an optional high temperature fill material is available which increases the maximum allowable entering water temperature to 140°F (60.0°C).
Wire mesh screens are available to cover the discharge of the tower to prevent debris from entering the eliminators and cold water basin.
BAC control panels are specifically designed to work seamlessly with all BAC units and engineered to meet your particular application.