Evaporative cooling equipment minimizes the energy consumption of the entire system because it provides lower condenser water temperatures. Owners save money while conserving natural resources and reducing environmental impact.
The FXT provides the heat rejection required at the lowest possible energy input via:
High efficiency, low horsepower axial fans
High efficiency BACross® Fill, which provides maximum air/water contact time at low air pressure drops
All units meet or exceed ASHRAE Standard 90.1 energy efficiency requirements.
Low Installed Cost
Single Piece Lift
Single piece lift
Ships completely assembled, minimizing installation time and cost
No motors to mount
No sheaves to align
No belts to install
No make-up system to assemble
Easy Maintenance
Motor Location – The fan motor is located on the exterior of the unit for easy maintenance and belt adjustment. On most models, a single threaded bolt and nut assembly further simplifies belt adjustment.
Basin Covers – Basin covers are standard keeping debris from entering the hot water basin.
Easy Lubrication – Extended lubrication lines are provided as standard on the exterior of the unit for bearing lubrication.
Easy Access – An access door makes access to the interior of the unit is accessible through a circular access door for adjusting the float valve, cleaning the strainer, or flushing the basin.
Access Door
Long Service Life
Materials of Construction – Various materials are available to meet the corrosion resistance, unit operating life, and budgetary requirements of any project.