All steel panels and structural members are constructed of heavy-gauge G-235 (Z700 metric) hot-dip galvanized steel.
Optional Thermosetting Hybrid Polymer
A thermosetting hybrid polymer coating used to extend equipment life, is applied to select hot-dip galvanized steel components of the cooling tower. The thermosetting hybrid polymer has been tested to withstand 6,000 hours in a 5% salt spray without blistering, chipping, or loss of adhesion.
Optional Type 304 Stainless Steel Cold Water Basin
A Type 304 stainless steel cold water basin is available.