Username Password SUBMIT Remember Me Sign up
Login
Enter Zip/Postal Code GO Outside the U.S. and Canada?
Logging in ...
Benefits
Series 1500 Bookmark and Share


Ideal Replacement Unit

1500_SideAirInlet

Single Side Air Inlet Provides Installation Flexibility in Tight Layouts

  • Support Steel – Units are designed to mount directly on existing support steel of many cooling towers (both crossflow and counterflow).
  • Electrical Service – Fan motor configurations can be supplied to match existing wiring.
  • Enclosures – Units fit in most existing enclosures with little or no modifications due to the single side air inlet design.
1500_Replacement

Counterflow Cooling Tower Replacement

Low Energy Consumption

  • Evaporative cooling equipment minimizes the energy consumption of the entire system because it provides lower condenser water temperatures. Owners save money while conserving natural resources and reducing environmental impact.
  • Series 1500 Cooling Towers provide the heat rejection required at the lowest possible energy input via:
  • High efficiency, low horsepower axial fans
  • High efficiency BACross® Fill, which provides maximum air/water contact time at low air pressure drops
  • Premium efficient/VFD duty motors as standard
  • Independent fan motors (optional)
  • Variable frequency drives (optional)
  • BALTIGUARD™ Fan System (optional)
  • BALTIGUARD PLUS™ Fan System (optional)
  • All units meet or exceed ASHRAE Standard 90.1 energy efficiency requirements.

Low Installed Cost

1500_Rig

The Unit Shown Ships in Two Pieces to Minimize Shipping and Rigging Costs

  • Single Side Air Inlet – Units can be placed close to solid walls, reducing the size of enclosures and allowing for more profitable use of premium space.
  • Modular Design – The modular design minimizes the size and weight of the heaviest lift, allowing for the use of smaller, less costly cranes.
1500_Benefits_2

Series 1500 with Optional External Service Platform

Adjusting Makeup System

Access to Strainer, Make-up and Basin Accessories from Outside the Tower

Inspecting Prestrainer

Standard Inlet Strainer


Easy Maintenance

  • Easy Cleaning – The fill surface is elevated above the sloped cold water basin floor to facilitate flushing of dirt and debris from this critical area.
  • Hinged Access Doors and Standard Internal Walkway – Provide easy entry to the spacious plenum for routine drive maintenance.
  • Accessibility – Make-up, drain, overflow and optional basin accessories are accessible from outside the unit.
  • Inlet Strainer – Dirt and debris are collected by an integral strainer before reaching the hot water basin, keeping nozzles clean.

Reliable Year-Round Operation

  • BALTIDRIVE® Power Train – Backed by a 5-year fan motor and drive warranty, the BALTIDRIVE® Power Train utilizes special corrosion-resistant materials of construction and state-of-the-art technology to ensure ease of maintenance and reliable year-round performance.
  • Separate Air Inlet Louvers – Reduce the potential for excessive scale build-up and damaging ice formations at the air/water interface by providing a line of sight from the outside the unit into the fill.

Long Service Life

  • Materials of Construction – Various materials are available to meet the corrosion resistance, unit operating life, and budgetary requirements of any project.
Featured Content