Username Password SUBMIT Remember Me Sign up
Login
Enter Zip/Postal Code GO Outside the U.S. and Canada?
Logging in ...
Accessories
Series 5000 Bookmark and Share

Drive System Accessories

Vibration Cutout Switch-A factory mounted vibration cutout switch is available to effectively protect against rotating equipment failure. BAC can provide either a mechanical or solid-state electronic vibration cutout switch in a NEMA 4 enclosure to ensure reliable protection. Additional contacts can be provided on either switch type to activate an alarm. Remote reset capability is also available on either switch type.

Vibration Cutout Switch

Vibration Cutout Switch

Extended Lubrication Lines
Extended lubrication lines are available for lubrication of the fan shaft bearings. Fittings are located on the exterior casing panel next to the access door.

Extended Lubrication Lines with Grease Fittings Located by the Access Door

Extended Lubrication Lines with
Grease Fittings Located by the Access Door

 

Cold Water Basin Accessories

Basin Heaters –Evaporative cooling equipment exposed to below freezing ambient temperatures require protection to prevent freezing of the water in the cold water basin when the unit is idle. Factory-installed electric immersion heaters, which maintain 40°F (4.4°C) water temperature, are a simple and inexpensive way of providing such protection.

Basin Heater

Basin Heater

Featured Content