Username Password SUBMIT Remember Me Sign up
Login
Enter Zip/Postal Code GO Outside the U.S. and Canada?
Logging in ...
Benefits
Series 5000 Bookmark and Share

Industrial Grade Construction

  • EVERTOUGH™ construction (option)
    • TriArmor® Corrosion Protection System on Cold Water Basin
    • Thermosetting Hybrid Polymer on Structure
    • Fiberglass Reinforced Polyester Hot Water Basins
  • A custom mix of component materials
    • Thermosetting Hybrid Polymer Coated Construction
    • G-235 Galvanized Steel Construction
    • Stainless Steel Construction
Series 5000 Cooling Tower

Series 5000 Cooling Tower

Reliable Year-Round Operation

  • BALTIDRIVE® Power Train Fan System
  • Optional ENDURADRIVE™ Fan System backed by a 7 year warranty
  • Superior winter operating performance
  • Optimized louver design reduces splash out compared to bolt-on designs
  • Meets wind and seismic requirements of the International Building Code (IBC)
Series 5000 Cooling Tower

Series 5000 Cooling Tower

Installation Flexibility

  • Basinless design allows placement over existing concrete sumps
  • Modular Configuration beats installation time of field-erected units
  • Replaces counterflow equipment with the improved access and service features of a crossflow design

Lowest Maintenance Costs

  • Fastest access to:
    • Cold water basin
    • Hot water basin during operation
    • Drive system
  • Patented hygienic cold water basin reduces maintenance
  • Factory assembled access options available for ease of maintenance
  • ENDURADRIVE™ Fan System offers the lowest drive maintenance in the industry (option)
  • ENDURAFLOW™ Heat Transfer System with line-of-sight cleanability
  • Large Plenum allows for easy maintenance
  • Large doors allow easy access
  • Full coverage internal platform for unparalleled ease of maintenance
  • Internal Drift Eliminators are service-friendly
  • External Louvers allow easy inspection of ENDURAFLOW™ Heat Transfer System
Series 5000 Cooling Tower

Series 5000 Cooling Tower

Series 5000 Cooling Tower

Series 5000 Cooling Tower

Featured Content