Username Password SUBMIT Remember Me Sign up
Login
Enter Zip/Postal Code GO Outside the U.S. and Canada?
Logging in ...
Benefits
Series V Bookmark and Share

Installation and Application Flexibility

  • Indoor Installations - Centrifugal fans can overcome the static pressure imposed by external ductwork, allowing the Series V to be installed indoors.
LP_vs_Standard

Low Profile Unit Shown in Contrast to a Standard Unit

  • Low Profile Models - Motors and drives of low profile units are adjacent to the casing section for use in height sensitive installations. Low profile models are available in capacities from 16 to 272 nominal tons, which correspond to heights of 5′ 1-1/4” and 8′ 1-13/16”, respectively. Standard models are available in capacities from 12 to 1335 nominal tons.
  • High Temperature Applications - A range of construction options are available to accommodate entering water temperatures of up to 170ºF.

Low Sound

  • Centrifugal Fan - Centrifugal fans have inherently low sound characteristics.
  • Single Air Inlet - Sound-sensitive areas can be accommodated by facing the quiet blank-off panel to the sound-sensitive direction.
  • Attenuation - For extremely sound sensitive applications, factory designed tested/rated sound attenuation is available for both the air intake and discharge.

Low Energy Consumption

  • Evaporative Cooling Equipment - Minimizes the energy consumption of the entire system because it provides lower condensing water temperatures. Owners save money while conserving natural resources and reducing environmental impact.
  • Motors - Premium efficient/VFD duty motors are standard.

Low Installed Cost

  • Support - All models mount directly on two parallel I-beams and ship complete with motors and drives factory-installed and aligned.
  • Modular Design - Large models ship in multiple sections to minimize the size and weight of the heaviest lift, allowing for the use of smaller, less costly cranes.

Easy Maintenance

Internal_Access

The Water Level Control is Easily Reached from the Access Door

  • Internal Access - The interior of the unit is easily accessible for adjusting the float valve, cleaning the strainer or flushing the basin.

Reliable Year-Round Operation

SeriesV_ExternalDrive

External V-Belt Drive System (Shown Here with Panel Removed)

  • V-Belt Drive - The fans, motor, and drive system are located outside of the moist discharge airstream, protecting them from moisture, condensation and icing. Backed by a five-year fan drive and motor warranty, these units are suitable for year-round operation.

Long Service Life

  • Materials of Construction - Various materials are available to meet the corrosion resistance, unit operating life, and budgetary requirements of any project.
Featured Content