MODEL
NUMBER |
NOMINAL
TONS* |
45/35 |
37/32 |
37.5/32 |
45/35 |
37/32 |
45/35 |
| 26°C |
27°C |
27°C |
28°C |
29°C |
29°C |
ACT-08161-G
|
132.0 |
548 |
535 |
506 |
485 |
404 |
449 |
ACT-08161-H
|
161.0 |
669 |
654 |
617 |
592 |
493 |
548 |
ACT-08161-J
|
178.0 |
740 |
723 |
683 |
654 |
545 |
606 |
ACT-08161-K
|
197.0 |
820 |
801 |
756 |
725 |
603 |
671 |
ACT-08161-L
|
223.0 |
929 |
908 |
857 |
821 |
683 |
760 |
ACT-08162-H
|
178.0 |
739 |
722 |
682 |
653 |
545 |
606 |
ACT-08162-J
|
197.0 |
818 |
799 |
755 |
723 |
603 |
671 |
ACT-08162-K
|
218.0 |
905 |
885 |
836 |
801 |
668 |
742 |
ACT-08162-L
|
247.0 |
1027 |
1003 |
947 |
908 |
756 |
841 |
ACT-08162-M
|
274.0 |
1140 |
1113 |
1051 |
1007 |
839 |
934 |
ACT-09172-J
|
229.0 |
949 |
927 |
876 |
840 |
701 |
779 |
ACT-09172-K
|
253.0 |
1049 |
1025 |
968 |
928 |
775 |
861 |
ACT-09172-L
|
286.0 |
1186 |
1159 |
1095 |
1049 |
876 |
973 |
ACT-09172-M
|
317.0 |
1315 |
1285 |
1214 |
1163 |
971 |
1079 |
ACT-09172-N
|
339.0 |
1407 |
1374 |
1298 |
1244 |
1038 |
1154 |
ACT-09173-K
|
268.0 |
1108 |
1083 |
1024 |
982 |
820 |
911 |
ACT-09173-L
|
304.0 |
1257 |
1228 |
1161 |
1114 |
931 |
1033 |
ACT-09173-M
|
336.0 |
1389 |
1358 |
1283 |
1231 |
1029 |
1142 |
ACT-09173-N
|
360.0 |
1489 |
1455 |
1375 |
1319 |
1102 |
1224 |
ACT-09173-O
|
380.0 |
1571 |
1536 |
1452 |
1392 |
1163 |
1292 |
ACT-09174-L
|
328.0 |
1357 |
1326 |
1253 |
1202 |
1004 |
1115 |
ACT-09174-M
|
363.0 |
1501 |
1467 |
1387 |
1330 |
1111 |
1234 |
ACT-09174-N
|
388.0 |
1604 |
1568 |
1482 |
1421 |
1188 |
1319 |
ACT-09174-O
|
411.0 |
1699 |
1660 |
1570 |
1505 |
1258 |
1397 |
ACT-09174-P
|
454.0 |
1876 |
1834 |
1734 |
1662 |
1390 |
1543 |
ACT-10184-KM |
323.0 |
1334 |
1303 |
1232 |
1182 |
989 |
1097 |
ACT-10184-LM |
366.0 |
1510 |
1476 |
1396 |
1339 |
1120 |
1243 |
ACT-10184-M
|
405.0 |
1670 |
1632 |
1544 |
1481 |
1240 |
1375 |
ACT-10184-N
|
434.0 |
1789 |
1748 |
1654 |
1586 |
1328 |
1473 |
ACT-10184-O
|
459.0 |
1891 |
1848 |
1748 |
1677 |
1405 |
1558 |
ACT-10184-P
|
507.0 |
2087 |
2041 |
1930 |
1852 |
1552 |
1721 |
ACT-10184-Q
|
543.0 |
2235 |
2185 |
2067 |
1983 |
1662 |
1843 |
ACT-10185-LM |
405.0 |
1669 |
1631 |
1543 |
1480 |
1240 |
1375 |
ACT-10185-MM |
448.0 |
1844 |
1802 |
1705 |
1636 |
1371 |
1520 |
ACT-10185-N
|
479.0 |
1970 |
1926 |
1822 |
1749 |
1466 |
1625 |
ACT-10185-O |
507.0 |
2084 |
2037 |
1928 |
1850 |
1552 |
1719 |
ACT-10185-P |
561.0 |
2303 |
2252 |
2131 |
2046 |
1717 |
1902 |
ACT-10185-Q |
600.0 |
2461 |
2407 |
2278 |
2187 |
1836 |
2033 |
ACT-10185-R |
639.0 |
2619 |
2561 |
2425 |
2328 |
1955 |
2165 |
ACT-11205-LM |
450.0 |
1850 |
1809 |
1712 |
1642 |
1377 |
1526 |
ACT-11205-MM |
497.0 |
2041 |
1995 |
1889 |
1812 |
1521 |
1685 |
ACT-11205-NM |
533.0 |
2186 |
2138 |
2024 |
1943 |
1631 |
1806 |
ACT-11205-O
|
563.0 |
2308 |
2257 |
2137 |
2051 |
1723 |
1907 |
ACT-11205-P |
623.0 |
2550 |
2494 |
2362 |
2268 |
1906 |
2109 |
ACT-11205-Q |
667.0 |
2727 |
2668 |
2527 |
2426 |
2041 |
2258 |
ACT-11205-R |
711.0 |
2905 |
2841 |
2691 |
2585 |
2175 |
2406 |
ACT-11205-S |
744.0 |
3036 |
2970 |
2814 |
2703 |
2276 |
2516 |
ACT-11206-MM |
518.0 |
2127 |
2080 |
1968 |
1889 |
1585 |
1756 |
ACT-11206-NM |
554.0 |
2273 |
2222 |
2104 |
2019 |
1695 |
1877 |
ACT-11206-O |
586.0 |
2402 |
2349 |
2224 |
2135 |
1793 |
1985 |
ACT-11206-P |
648.0 |
2651 |
2593 |
2456 |
2358 |
1982 |
2194 |
ACT-11206-Q |
694.0 |
2836 |
2774 |
2627 |
2523 |
2123 |
2348 |
ACT-11206-R |
740.0 |
3020 |
2954 |
2799 |
2689 |
2264 |
2503 |
ACT-11206-S |
774.0 |
3154 |
3086 |
2924 |
2810 |
2367 |
2616 |
ACT-13216-MM |
569.0 |
2321 |
2270 |
2151 |
2066 |
1740 |
1924 |
ACT-13216-NM |
609.0 |
2480 |
2426 |
2300 |
2210 |
1863 |
2058 |
ACT-13216-O |
644.0 |
2619 |
2563 |
2430 |
2335 |
1970 |
2175 |
ACT-13216-P |
713.0 |
2892 |
2831 |
2685 |
2581 |
2180 |
2406 |
ACT-13216-Q |
763.0 |
3090 |
3024 |
2869 |
2759 |
2333 |
2573 |
ACT-13216-R |
813.0 |
3287 |
3217 |
3053 |
2936 |
2485 |
2740 |
ACT-13216-S |
851.0 |
3434 |
3362 |
3192 |
3070 |
2601 |
2865 |
ACT-13217-NM |
671.0 |
2726 |
2668 |
2530 |
2431 |
2052 |
2265 |
ACT-13217-OM |
710.0 |
2880 |
2818 |
2673 |
2570 |
2171 |
2396 |
ACT-13217-P |
785.0 |
3174 |
3107 |
2948 |
2835 |
2400 |
2645 |
ACT-13217-Q |
841.0 |
3392 |
3321 |
3153 |
3033 |
2571 |
2831 |
ACT-13217-R |
896.0 |
3606 |
3530 |
3353 |
3227 |
2738 |
3014 |
ACT-13217-S |
937.0 |
3761 |
3683 |
3500 |
3369 |
2863 |
3149 |
ACT-14237-OM |
804.0 |
3243 |
3175 |
3014 |
2900 |
2458 |
2707 |
ACT-14237-P |
889.0 |
3572 |
3498 |
3324 |
3199 |
2717 |
2989 |
ACT-14237-Q |
951.0 |
3812 |
3733 |
3549 |
3416 |
2906 |
3194 |
ACT-14237-R |
1014.0 |
4054 |
3971 |
3776 |
3637 |
3098 |
3402 |
ACT-14237-S |
1082.0 |
4311 |
4224 |
4019 |
3873 |
3305 |
3625 |
*Nominal ton is defined as 3 GPM of water cooled from 95°F to 85°F with a 78°F entering wet-bulb temperature.
Additional Design Conditions
|