Home
About BAC
Products
Service
Markets Served
Careers
Resources
Find a Sales Rep
Contact Us
Products   
 


Cooling Towers: FXT


Overview · Model Selection · Engineering Data · Layout Data · Sound Data
Specifications · Operation and Maintenance · Rigging and Assembly
Downloads: Brochures · Product Reports · Project Reports · CAD Drawings
Engineering Data for FXT Cooling Towers

Model No. Nominal
Tons*
Motor
HP
Approx.
Shpg.
Approx.
Oper.
Length Height Width
FXT-6 6 1/3 370 980 2' 1/8" 4' 7 7/8" 6' 9 3/8"
FXT-7.5 7.5 1/2 370 980 2' 1/8" 4' 7 7/8" 6' 9 3/8"
FXT-11 11 1/2 470 1420 3' 1/8" 4' 7 7/8" 6' 9 7/8"
FXT-16 16 1/2 570 1330 3' 1/8" 5' 11 7/8" 6' 10 7/8"
FXT-20 20 1 590 1350 3' 1/8" 5' 11 7/8" 6' 10 7/8"
FXT-26 26 1 940 2080 4' 6 1/8" 5' 11 7/8" 7' 7 7/8"
FXT-30 30 1.5 950 2090 4' 6 1/8" 5' 11 7/8" 7' 7 7/8"
FXT-33 33 2 950 2090 4' 6 1/8" 5' 11 7/8" 7' 7 7/8"
FXT-38 38 1.5 1000 2420 4' 6 1/8" 7' 3 1/4" 7' 7 7/8"
FXT-42 42 2 1000 2420 4' 6 1/8" 7' 3 1/4" 7' 7 7/8"
FXT-47 47 3 1020 2440 4' 6 1/8" 7' 3 1/4" 7' 7 7/8"
FXT-58 58 3 1220 3140 6' 1/8" 7' 3 1/4" 7' 7 7/8"
FXT-68 68 5 1230 3150 6' 1/8" 7' 3 1/4" 7' 7 7/8"
FXT-74 74 3 1720 4230 6' 1/8" 8' 4" 7' 3 3/8"
FXT-87 87 5 1730 4240 6' 1/8" 8' 4" 7' 3 3/8"
FXT-95 95 7.5 1770 4280 6' 1/8" 8' 4" 7' 7 7/8"
FXT-115 115 5 2220 6080 9' 1 1/8" 8' 4" 7' 3 3/8"
FXT-130 130 7.5 2260 6120 9' 1 1/8" 8' 4" 7' 3 3/8"
FXT-136 136 10 2300 6160 9' 1 1/8" 8' 4" 7' 7 7/8"
FXT-160 160 7.5 2880 8030 12' 1/8" 8' 4" 7' 3 3/8"
FXT-175 175 10 2920 8070 12' 1/8" 8' 4" 7' 3 3/8"
FXT-192 192 15 2970 8120 12' 1/8" 8' 4" 7' 7 7/8"
FXT-216 216 10 3560 9420 12' 1/8" 11' 7' 3 3/8"
FXT-240 240 15 3610 9470 12' 1/8" 11' 7' 7 7/8"
FXT-257 257 20 3630 9490 12' 1/8" 11' 7' 7 7/8"


*Nominal ton is defined as 3 GPM of water cooled from 95°F to 85°F with a 78°F entering wet-bulb temperature.

One of the Amsted Industries

| Home | About BAC | Products | Markets Served | Employment |
| Resources | Find a Sales Rep | News | Events | Privacy Policy | Contact Us |